IRL6283M
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ID (@ TA=70°C) max30 A
-
ID (@ TA=25°C) max38 A
-
ID (@ TC=25°C) max211 A
-
Micro-stencilIRF66MD-25
-
Moisture Sensitivity Level1
-
MountingSMD
-
PackageDirectFET MD
-
PolarityN
-
Ptot (@ TA=25°C) max2.1 W
-
Ptot max63 W
-
Qgd35 nC
-
QG105 nC
-
RDS (on) max0.75 mΩ
-
RDS (on) (@4.5V) max0.87 mΩ
-
RDS (on) (@2.5V) max1.5 mΩ
-
RDS (on) (@10V) max0.75 mΩ
-
RthJC max1.97 K/W
-
Tj max150 °C
-
VDS max20 V
-
VGS max12 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Benefits
- Environmentally Friendly Product
- RoHs compliant containing no Lead, no Bromide and no Halogen
- Very Low RDS(on)
- StrongIRFET™
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.