IRL40DM247
Product details
-
ID (@25°C) max211 A
-
IDpuls max844 A
-
Moisture Sensitivity Level3
-
MountingSMD
-
Operating Temperature range-55 °C to 150 °C
-
PackageDirectFET (M)
-
PolarityN
-
Ptot (@ TA=25°C) max78 W
-
Qgd19 nC
-
QG (typ @4.5V)61 nC
-
RDS (on) (@10V) max0.82 mΩ
-
RDS (on) (@4.5V) max1.3 mΩ
-
RthJC max1.6 K/W
-
Tj max150 °C
-
VDS max40 V
-
VGS(th) range1.2 V to 2 V
-
VGS(th)1.6 V
-
VGS max20 V
|
OPN
|
IRL40DM247XTMA1 | IRL40DM247XUMA1 |
|---|---|---|
| Product Status | discontinued | discontinued |
| Infineon Package | MG-WDSON-8 | MG-WDSON-8 |
| Package Name | DirectFET (L) | DirectFET (L) |
| Packing Size | 4800 | 4800 |
| Packing Type | TAPE & REEL | TAPE & REEL |
| Moisture Level | 1 | 1 |
| Moisture Packing | DRY | DRY |
| Lead-free | Yes | Yes |
| Halogen Free | Yes | Yes |
| RoHS Compliant | Yes | Yes |
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | MG-WDSON-8 |
| Package Name | DirectFET (L) |
| Packing Size | 4800 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Product Status | discontinued |
|---|---|
| Infineon Package | MG-WDSON-8 |
| Package Name | DirectFET (L) |
| Packing Size | 4800 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Dual side cooling
- Lowest package inductances
- Lowest FOMg [RDS(on) x Qg/Qgd]
- RoHS 6/6 compliant
Benefits
- Improved heat dissipation
- Enables high power density
- High efficiency
- Environmentally friendly
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.