IRHNPC9A7110SCV
coming soon
coming soon

IRHNPC9A7110SCV

Rad hard, 100 V, 9 A, R9 generation rad hard MOSFET in SMD-0.1 package – 100 krad TID, TXV level

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHNPC9A7110SCV
IRHNPC9A7110SCV


Product details

  • Die Size
    1
  • ESD Class
    Class 1B
  • Generation
    R9
  • ID (@25°C) max
    9 A
  • Optional TID Rating (kRad(si))
    100
  • Package
    SMD-0.1
  • Polarity
    N
  • Product Name
    IRHNPC9A7110SCV
  • QG
    9.5 nC
  • Qualification
    TXV
  • RDS (on) (@25°C) max
    150 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    100 V
  • VF max
    1.2 V

OPN
Product Status coming soon
Infineon Package
Package Name SMD0.1
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free Yes
RoHS Compliant No

Product Status coming soon
Infineon Package
Package Name SMD0.1
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IRHNPC9A7110SCV is a R9 generation, rad hard, single N-channel MOSFET in a SMD-0.1 package that can handle 100 V and 9 A. It is optimal for space applications as its combination of low RDS(on) and fast switching times will allow for betterperformance in applications such as DC-DC converter or motor drives.

Features

  • Single event effect (SEE) hardened
  • Fast switching
  • Hermetically sealed
  • Ceramic package
  • Low total gate charge
  • Light weight
  • ESD rating: Class 1A (MIL-STD-750, 1020)
  • Surface mount
  • Simple drive requirements
Documents

Design resources

Developer community