IRHNJC9A7234
NEW
Active and preferred

IRHNJC9A7234

NEW
Rad hard, 250 V, 17 A, R9 generation rad hard MOSFET in SMD-0.5C package – 100 krad TID, COTS level

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHNJC9A7234
IRHNJC9A7234


Product details

  • Die Size
    3
  • ESD Class
    Class 2
  • Generation
    R9
  • ID (@25°C) max
    17 A
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    SMD-0.5C
  • Polarity
    N
  • QG
    34 nC
  • Qualification
    COTS
  • RDS (on) (@25°C) max
    110 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    250 V
  • VF max
    1.2 V

OPN
Product Status active and preferred
Infineon Package
Package Name SMD-0.5 Ceramic Lid
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free Yes
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name SMD-0.5 Ceramic Lid
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IRHNJC9A7234 is a R9 generation, rad hard, single N-channel MOSFET in a SMD-0.5 package with a ceramic lid that can handle 250 V and 17 A. It is optimal for space applications as its combination of low RDS(on) and fast switching times will allow for betterperformance in applications such as DC-DC converter or motor drives.

Features

  • Single event effect (SEE) hardened
  • Low RDS(on)
  • Fast switching
  • Hermetically sealed
  • Ceramic package
  • Low total gate charge
  • Light weight
  • ESD rating: Class 2 (MIL-STD-750, 1020)
  • Surface mount
  • Simple drive requirements
Documents

Design resources

Developer community