ID (@25°C) max-31 A
-
Moisture Sensitivity Level1
-
MountingSMD
-
PackageDPAK (TO-252)
-
PolarityP
-
Ptot max89 W
-
Qgd19.3 nC
-
QG (typ @10V)42 nC
-
RDS (on) (typ @10V) max65 mΩ
-
RthJC max1.4 K/W
-
Tj max175 °C
-
VDS max-55 V
-
VGS(th) range-2 V to -4 V
-
VGS(th)-3 V
-
VGS max20 V
| Recommended | ||||
|
OPN
|
IRFR5305TRPBF | IRFR5305TRLPBF | ||
| Product Status | active | active | ||
| Infineon Package | ||||
| Package Name | DPAK | DPAK | ||
| Packing Size | 2000 | 3000 | ||
| Packing Type | TAPE & REEL | TAPE & REEL LEFT | ||
| Moisture Level | 1 | 1 | ||
| Moisture Packing | NON DRY | NON DRY | ||
| Lead-free | No | No | ||
| Halogen Free | Yes | Yes | ||
| RoHS Compliant | Yes | Yes | ||
| Country of Assembly (CoA) |
CN,MX
|
CN,MX
|
||
| Country of Diffusion (CoD) |
CN,MY,TW,US
|
CN,MY
|
||
|
Infineon stock last updated:
|
ea.
in stock
|
ea.
in stock
|
||
|
|
|
|||
|
|
|
|||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | DPAK |
| Packing Size | 2000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN,MX
|
| Country of Diffusion (CoD) |
CN,MY,TW,US
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | DPAK |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL LEFT |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN,MX
|
| Country of Diffusion (CoD) |
CN,MY
|
Benefits
- RoHS Compliant
- Low RDS(on)
- Industry-leading quality
- Dynamic dv/dt Rating
- Fast Switching
- Fully Avalanche Rated
- 175°C Operating Temperature
- P-Channel MOSFET
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.