Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
IRFR2905Z
END OF LIFE
discontinued
RoHS Compliant

IRFR2905Z

END OF LIFE
55V Single N-Channel HEXFET Power MOSFET in a D-Pak package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • ID (@25°C) max
    59 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    DPAK (TO-252)
  • Polarity
    N
  • Ptot max
    110 W
  • Qgd
    12 nC
  • QG (typ @10V)
    29 nC
  • RDS (on) (@10V) max
    14.5 mΩ
  • RthJC max
    1.38 K/W
  • Tj max
    175 °C
  • VDS max
    55 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V
  • VGS max
    20 V

OPN
IRFR2905ZTRPBF
Product Status discontinued
Infineon Package
Package Name DPAK
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
TW

Product Status discontinued
Infineon Package
Package Name DPAK
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
TW
Documents

Design resources

Developer community