IRFR220N
Active
RoHS Compliant

IRFR220N

200V Single N-Channel IR MOSFET in a D-Pak package
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • ID (@25°C) max
    5 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    DPAK (TO-252)
  • Polarity
    N
  • Ptot max
    43 W
  • Qgd
    6.1 nC
  • QG (typ @10V)
    15 nC
  • RDS (on) (typ @10V) max
    600 mΩ
  • RthJC max
    3.5 K/W
  • Tj max
    175 °C
  • VDS max
    200 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V
  • VGS max
    20 V

OPN
IRFR220NTRPBF IRFR220NTRLPBF IRFR220NPBF
Product Status active discontinued obsolete
Infineon Package
Package Name DPAK DPAK DPAK
Packing Size 2000 3000 3000
Packing Type TAPE & REEL TAPE & REEL LEFT TUBE
Moisture Level 1 1 N/A
Moisture Packing NON DRY NON DRY NON DRY
Lead-free No No No
Halogen Free Yes Yes Yes
RoHS Compliant Yes Yes Yes
Country of Assembly (CoA)
CN
- -
Country of Diffusion (CoD)
CN,MY,TW,US
CN,MY,TW
-
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name DPAK
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN,MY,TW,US
ea.
in stock

Product Status discontinued
Infineon Package
Package Name DPAK
Packing Size 3000
Packing Type TAPE & REEL LEFT
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA) -
Country of Diffusion (CoD)
CN,MY,TW

Product Status obsolete
Infineon Package
Package Name DPAK
Packing Size 3000
Packing Type TUBE
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA) -
Country of Diffusion (CoD) -
The IR MOSFET family of power MOSFETs utilizes proven silicon processes offering designers a wide portfolio of devices to support various applications such as DC motors, inverters, SMPS, lighting, load switches as well as battery powered applications.The devices are available in a variety of surface mount and through-hole packages with industry standard footprints for ease of design.

Features

  • Planar cell structure for wide SOA
  • Optimized for broadest availability
  • Product qualification according to JEDEC
  • Silicon optimized for applications
  • Industry standard surface mount package

Benefits

  • Increased ruggedness
  • Wide availability at distribution
  • Industry standard qualification level
  • High performance, low-frequency
  • Drop-in replacement with standard pinout
Documents

Design resources

Developer community