IRFH4253D
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ID max64 A, 145 A
-
IDpuls max120 A, 580 A
-
Moisture Sensitivity Level1
-
Operating Temperature min-55 °C
-
PackagePowerStage 5x6 (TISON-8)
-
PolarityN+N
-
Ptot max31 W, 50 W
-
Qgd12 nC, 3.8 nC
-
QG10 nC, 31 nC
-
RDS (on) (@4.5V) max1.45 mΩ, 4.6 mΩ
-
RDS (on) max1.1 mΩ, 3.2 mΩ
-
RthJA max38 K/W, 34 K/W
-
Special FeaturesLogic Level, Schottky (includes Schottky like and FETky)
-
Tj min-55 °C
-
VDS max25 V, 25 V
-
VGS max20 V
|
OPN
|
IRFH4253DTRPBF |
|---|---|
| Product Status | not for new design |
| Infineon Package | PG-TISON-8 |
| Package Name | N/A |
| Packing Size | 4000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
MY
|
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | PG-TISON-8 |
| Package Name | - |
| Packing Size | 4000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
MY
|
Benefits
- RoHS Compliant
- Qualified Industrial
- Qualified MSL1
- Dual N-Channel MOSFET
- Control and Synchronous MOSFETs in one package
- Low Charge Control MOSFET
- Low Rdson Synchronous MOSFET
- Intrinsic Schottky diode with Low Forward Voltage on Q2
- FastIRFET™
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.