IRFB3006G
Product details
-
ID max190 A
-
ID (@ TC=100°C) max190 A
-
ID (@ TC=25°C) max270 A
-
MountingTHT
-
PackageTO-220
-
PolarityN
-
Ptot max375 W
-
Qgd60 nC
-
QG200 nC
-
RDS (on) max2.5 mΩ
-
RDS (on) (@10V) max2.5 mΩ
-
RthJC max0.4 K/W
-
Tj max175 °C
-
VDS max60 V
-
VGS max20 V
|
OPN
|
IRFB3006GPBF | IRFB3006GPBFXKMA1 |
|---|---|---|
| Product Status | discontinued | discontinued |
| Infineon Package | PG-TO220-3 | |
| Package Name | TO220 | N/A |
| Packing Size | 1000 | 1000 |
| Packing Type | TUBE | TUBE |
| Moisture Level | NA | NA |
| Moisture Packing | NON DRY | NON DRY |
| Lead-free | No | Yes |
| Halogen Free | Yes | Yes |
| RoHS Compliant | Yes | Yes |
| Country of Assembly (CoA) |
CN
|
CN
|
| Country of Diffusion (CoD) |
DE,KR,TW
|
DE,KR,TW
|
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | TO220 |
| Packing Size | 1000 |
| Packing Type | TUBE |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
DE,KR,TW
|
| Product Status | discontinued |
|---|---|
| Infineon Package | PG-TO220-3 |
| Package Name | - |
| Packing Size | 1000 |
| Packing Type | TUBE |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
DE,KR,TW
|
Benefits
- RoHS Compliant
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.