IRF8736
Active
RoHS Compliant
Lead-free

IRF8736

30V Single N-Channel HEXFET Power MOSFET in a SO-8 package
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • ID (@25°C) max
    18 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SO-8
  • Polarity
    N
  • Ptot (@ TA=25°C) max
    2.5 W
  • Qgd
    5.8 nC
  • QG (typ @4.5V)
    17 nC
  • RDS (on) (@10V) max
    4.8 mΩ
  • RDS (on) (@4.5V) max
    6.8 mΩ
  • RthJA max
    50 K/W
  • Special Features
    Logic Level
  • Tj max
    150 °C
  • VDS max
    30 V
  • VGS(th) range
    1.35 V to 2.35 V
  • VGS(th)
    1.8 V
  • VGS max
    20 V

OPN
IRF8736TRPBF IRF8736PBF
Product Status active discontinued
Infineon Package
Package Name SO-8 SO-8
Packing Size 4000 3800
Packing Type TAPE & REEL TUBE
Moisture Level 1 1
Moisture Packing NON DRY NON DRY
Lead-free Yes Yes
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Country of Assembly (CoA)
CN,PH,TH
-
Country of Diffusion (CoD)
IL,TW
-
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SO-8
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,PH,TH
Country of Diffusion (CoD)
IL,TW
ea.
in stock

Product Status discontinued
Infineon Package
Package Name SO-8
Packing Size 3800
Packing Type TUBE
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA) -
Country of Diffusion (CoD) -

Benefits

  • Optimized for broadest availability from distribution partners
  • Product qualification according to JEDEC standard
  • Optimized for 5V gate-drive voltage (called Logic level)
  • Industry standard surface-mount package
  • Capable of being wave-soldered
Documents

Design resources

Developer community