Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IRF60R217
END OF LIFE
discontinued
RoHS Compliant

IRF60R217

END OF LIFE
60V Single N-Channel StrongIRFET™ Power MOSFET in a DPAK package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF60R217
IRF60R217


Product details

  • ID (@25°C) max
    58 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    DPAK (TO-252)
  • Polarity
    N
  • Ptot max
    83 W
  • Qgd
    12 nC
  • QG (typ @10V)
    40 nC
  • RDS (on) (@10V) max
    9.9 mΩ
  • RthJC max
    175 K/W, 1.8 K/W
  • VDS max
    60 V
  • VGS(th) range
    2.1 V to 3.7 V
  • VGS(th)
    2.9 V
  • VGS max
    20 V

OPN
IRF60R217
Product Status discontinued
Infineon Package
Package Name DPAK
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE,IL

Product Status discontinued
Infineon Package
Package Name DPAK
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE,IL
The StrongIRFET™ power MOSFET family is optimized for low RDS(on) and high current capability. The devices are ideal for low frequency applications requiring performance and ruggedness. The comprehensive portfolio addresses a broad range of applications including DC motors, battery management systems, inverters, and DC-DC converters.

Features

  • Optimized for broadest availability
  • Product qualification according to JEDEC
  • Industry standard surface mount package
  • Silicon optimized for switching <100kHz

Benefits

  • Wide distribution availability
  • Industry standard qualification level
  • Drop-in replacement with standard pinout
  • High performance, low-frequency

Applications

Documents

Design resources

Developer community