IRF150P220
Active and preferred
RoHS Compliant

IRF150P220

150V Single N-Channel StrongIRFET™ Power MOSFET in a TO-247 Package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF150P220
IRF150P220
ea.


Product details

  • Battery voltage
    72-96 V
  • ID (@25°C) max
    203 A
  • ID (@ TC=100°C) max
    224 A
  • IDpuls max
    812 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO-247
  • Polarity
    N
  • Ptot (@ TA=25°C) max
    3.8 W
  • Ptot max
    556 W
  • Qgd
    32 nC
  • QG max
    200 nC
  • QG (typ @10V)
    160 nC
  • RDS (on) (@10V) max
    2.7 mΩ
  • RthJA max
    40 K/W
  • RthJC max
    0.27 K/W
  • Tj max
    175 °C
  • VDS max
    150 V
  • VGS(th) range
    3 V to 4.6 V
  • VGS max
    20 V

OPN
IRF150P220AKMA1
Product Status active and preferred
Infineon Package
Package Name TO247
Packing Size 400
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO247
Packing Size 400
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
AT,DE
ea.
in stock

Features

  • Very low RDS(on)
  • Excellent gate charge x RDSon
  • Optimized Qrr
  • 175°C operating temperature
  • Validation according to JEDEC standard
  • Optimized for broadest availability

Benefits

  • Reduced conduction losses
  • Ideal for high switching frequency
  • Lower overshoot voltage
  • Enhanced reliability over 150°C parts
  • Halogen-free according to IEC61249-2-21
Documents

Design resources

Developer community