Audio Input TypeAnalog
-
DescriptionIntegrated 160W - 1 channel analog input Class-D amplifier
-
Output Power ((W per channel))160 W
-
PackagePQFN 22 pins
-
Speaker Channels1
-
Supply Voltage ((V))+/-34 or 68
-
TechnologyCMCM
|
OPN
|
IR4301MTRPBF |
|---|---|
| Product Status | not for new design |
| Infineon Package | PQFN-22L (5 X 6) |
| Package Name | N/A |
| Packing Size | 4000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 2 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
GB,TW
|
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | PQFN-22L (5 X 6) |
| Package Name | - |
| Packing Size | 4000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 2 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
GB,TW
|
Features
- 160Wx1, 4Ω into 10% THD+N
- Small 5 x 6 mm PQFN22 package
- No mechanical heatsink required
- Split or single power supply
- Differential or single-ended input
- Single-ended
- OCP, OTP, and UVLO with reset
Benefits
- Analog input in 5 x 6mm PQFN
- High peak music power output
- No mechanical heatsink required
- Split or single power supply
- Differential or single-ended input
- OCP, OTP, & UVP with self-reset
- Start/stop click noise reduction
- High noise immunity
- RoHS compliant
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.