IR25607S
Active
RoHS Compliant
Lead-free

IR25607S

600 V high-side and low-side gate driver IC with shutdown
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IR25607S
IR25607S
ea.


Product details

  • Channels
    2
  • Configuration
    High-side and low-side
  • Input Vcc range
    10 V to 20 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Source)
    2.5 A
  • Output Current (Sink)
    2.5 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    94 ns
  • Turn On Propagation Delay
    120 ns
  • VBS UVLO (Off)
    8.2 V
  • VBS UVLO (On)
    8.6 V
  • VCC UVLO (Off)
    8.2 V
  • VCC UVLO (On)
    8.5 V
  • Voltage Class
    600 V

OPN
IR25607STRPBF
Product Status active
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
TW
ea.
in stock
600 V High and Low Side Driver IC with typical 2.5 A source and 2.5 A sink currents in 16 Lead SOICWB package for IGBTs and MOSFETs.

Features

  • Floating channel for bootstrap op.
  • Integ. 600 V half-bridge driver
  • Tolerant to neg. transient volt.
  • dV/dt immune
  • Gate drive supply: 10 V to 20 V
  • Undervolt. lockout for both channel
  • 3.3 V logic compatible
  • Sep. logic supply: 3.3 to 20 V
  • Logic & power ground +/- 5 V offset
  • CMOS Schmitt-triggered inputs
  • C-by-c edge-trigg. shutdown logic
  • Matched prop. delay for both chan.

Benefits

  • Independent output channels give flexible high- and low-side control
  • High- and low-side driver in one IC means smaller PCB area and lower BOM

Diagrams

Circuit_Diagramm_IR25607S
Circuit_Diagramm_IR25607S
Circuit_Diagramm_IR25607S
Documents

Design resources

Developer community