IR2136J
Active
RoHS Compliant
Lead-free

IR2136J

600 V three-phase gate driver IC with enable, fault reporting and over current protection
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IR2136J
IR2136J
ea.


Product details

  • Channels
    6
  • Configuration
    Three-Phase
  • Input Vcc range
    10 V to 20 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Source)
    0.2 A
  • Output Current (Sink)
    0.35 A
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    400 ns
  • Turn On Propagation Delay
    425 ns
  • VBS UVLO (On)
    8.9 V
  • VBS UVLO (Off)
    8.2 V
  • VCC UVLO (Off)
    8.2 V
  • VCC UVLO (On)
    8.9 V
  • Voltage Class
    600 V

OPN
IR2136JTRPBF
Product Status active
Infineon Package
Package Name N/A
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
TW
ea.
in stock
EiceDRIVER™ 600 V three phase gate driver IC with typical 0.2 A source and 0.35 A sink current in SOIC-28 wide body package with junction-isolated level-shift technology for IGBTs and MOSFETs. For improved negative transient voltage robustness up to -100 V and 50% lower level-shift losses, please check our Infineon SOI 600 V three-phase gate driver 6EDL04I06PT, 6EDL04I06NT, 6EDL04N06PT. Or 6EDL04N02PR which is a 200 V, 3-phase gate driver available in TSSOP-28 package.

Features

  • Floating channel designed for bootstrap operation
  • Fully operational to +600 V
  • Tolerant to negative transient voltage, dV/dt immune
  • Gate drive supply range from 10 V to 20 V
  • Under-voltage lockout for all channels
  • Over-current shutdown
  • Independent 3 half-bridge drivers
  • Matched propagation delay for all channels
  • Cross-conduction prevention logic
  • Cross-conduction prevention logic
  • 3.3 V logic compatible
Documents

Design resources

Developer community