IPT059N15N3
Active
RoHS Compliant

IPT059N15N3

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPT059N15N3
IPT059N15N3
ea.


Product details

  • Ciss
    5400 pF
  • Coss
    630 pF
  • ID (@25°C) max
    155 A
  • IDpuls max
    620 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TOLL (HSOF-8)
  • Polarity
    N
  • Ptot max
    375 W
  • QG (typ @10V)
    69 nC
  • RDS (on) (@10V) max
    5.9 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    0.4 K/W
  • Rth
    0.4 K/W
  • VDS max
    150 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V

OPN
IPT059N15N3ATMA1
Product Status active
Infineon Package
Package Name TOLL
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
AT,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TOLL
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
AT,MY
ea.
in stock
Infineon's TO-Leadless package is optimized for high current applications such as forklift, light electric vehicles (LEV), POL (point-of-load) and telecom. This package is a perfect solution for high power applications where highest efficiency, outstanding EMI behaviour as well as best thermal behaviour and space reduction are required.

Features

  • Industry‘s lowest R DS(on)
  • Highest current capability >480A
  • Low package parasitics and inductances

Benefits

  • Less paralleling and cooling required
  • Highest system reliability
  • System cost reduction
  • Enabling very compact design
Documents

Design resources

Developer community