Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IPT029N08N5
END OF LIFE
discontinued
RoHS Compliant

IPT029N08N5

END OF LIFE
OptiMOS™ 5 power MOSFET 80V for telecom applications

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPT029N08N5
IPT029N08N5


Product details

  • ID (@25°C) max
    169 A
  • IDpuls max
    676 A
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TOLL (HSOF-8)
  • Pin Count
    8 Pins
  • Polarity
    N
  • Ptot max
    167 W
  • Qgd
    15 nC
  • QG (typ @10V)
    70 nC
  • RDS (on) (@10V) max
    2.9 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    0.9 K/W
  • Rth
    0.9 K/W
  • VDS max
    80 V
  • VGS(th) range
    2.2 V to 3.8 V
  • VGS(th)
    3 V

OPN
IPT029N08N5ATMA1
Product Status discontinued
Infineon Package
Package Name TOLL
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
AT,DE

Product Status discontinued
Infineon Package
Package Name TOLL
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,MY
Country of Diffusion (CoD)
AT,DE
OptiMOS™ 5 80 V power MOSFET , especially designed for Synchronous Rectification for telecom and server power supplies . In addition, the device can also be utilized in other industrial applications such as solar , low voltage drives and adapter . Within seven different packages, the OptiMOS™ 5 80 V MOSFETs offer the industry’s lowest RDS(on). Additionally, compared to the previous generation, OptiMOS™ 5 80 V has an RDS(on) reduction of up to 43%.

Features

  • Optimized for synchronous rectification
  • Ideal for high switching frequency
  • Output capacitance reduction of up to 44 %
  • RDS(on) reduction of up to 43 % from previous generation

Benefits

  • Highest system efficiency
  • Reduced switching and conduction losses
  • Less paralleling required
  • Increased power density
  • Low voltage overshoot
Documents

Design resources

Developer community