Ciss5340 pF
-
Coss297 pF
-
ID (@25°C) max64 A
-
IDpuls max256 A
-
Operating Temperature range-55 °C to 175 °C
-
PackageTO-220
-
PolarityN
-
Ptot max300 W
-
QG (typ @10V)64 nC
-
RDS (on) (@10V) max20 mΩ
-
Rth0.5 K/W
-
VDS max250 V
-
VGS(th) range2 V to 4 V
-
VGS(th)3 V
| Recommended | ||||
|
OPN
|
IPP200N25N3GXKSA1 | IPP200N25N3GAKSA1 | ||
| Product Status | active and preferred | active and preferred | ||
| Infineon Package | ||||
| Package Name | TO220 | TO220 | ||
| Packing Size | 500 | 500 | ||
| Packing Type | TUBE | TUBE | ||
| Moisture Level | NA | NA | ||
| Moisture Packing | NON DRY | NON DRY | ||
| Lead-free | Yes | No | ||
| Halogen Free | Yes | Yes | ||
| RoHS Compliant | Yes | Yes | ||
| Country of Assembly (CoA) |
CN,MY
|
- | ||
| Country of Diffusion (CoD) |
DE,MY
|
- | ||
|
Infineon stock last updated:
|
ea.
in stock
|
ea.
in stock
|
||
|
|
|
|||
|
|
|
|||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | TO220 |
| Packing Size | 500 |
| Packing Type | TUBE |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN,MY
|
| Country of Diffusion (CoD) |
DE,MY
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | TO220 |
| Packing Size | 500 |
| Packing Type | TUBE |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) | - |
| Country of Diffusion (CoD) | - |
Features
- Industry’s lowest R DS(on)
- Lowest Qg and Qgd
- Lowest FOM RoHS compliant - MSL 1 rated
Benefits
- Highest efficiency
- Highest Power density
- Lowest board space consumption
- Minimal device paralleling required
- System cost improvement
- Environmentally friendly
- Easy-to-design-in products
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.