IPP051N15N5
Active and preferred
RoHS Compliant

IPP051N15N5

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPP051N15N5
IPP051N15N5


Product details

  • Ciss
    6000 pF
  • Coss
    1500 pF
  • ID (@25°C) max
    120 A
  • IDpuls max
    480 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TO-220
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    300 W
  • Qgd
    16 nC
  • QG (typ @10V)
    80 nC
  • RDS (on) (@10V) max
    5.1 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    0.5 K/W
  • Rth
    0.5 K/W
  • VDS max
    150 V
  • VGS(th) range
    3 V to 4.6 V
  • VGS(th)
    3.8 V

OPN
IPP051N15N5AKSA1
Product Status active and preferred
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TO220
Packing Size 500
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
The OptiMOS™ 5 150 V power MOSFETs are particularly suitable for low voltage drives such as forklift and e-scooter, as well as telecom and solar applications. The products offer a breakthrough reduction in RDS(on) (up to 25 percent compared to the next best alternative in SuperSO8) and Q rr without compromising FOMgd and FOM OSS, effectively reducing design effort whilst optimizing system efficiency.

Features

  • Firm FOMgd and FOMoss with lower RDS(on)
  • Lower output charge
  • Ultra-low reverse recovery charge
  • Increased commutation ruggedness
  • Higher switching frequency possible

Benefits

  • Reduced paralleling
  • Higher power density designs
  • More rugged products
  • System cost reduction
  • Improved EMI behavior
Documents

Design resources

Developer community