IPN50R1K4CE
Active
RoHS Compliant

IPN50R1K4CE

Cost-effective drop-in replacement for DPAK
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPN50R1K4CE
IPN50R1K4CE
ea.


Product details

  • ID (@25°C) max
    3.1 A
  • ID max
    3.1 A
  • IDpuls max
    8.8 A
  • Mounting
    SMT
  • Operating Temperature range
    -40 °C to 150 °C
  • Package
    SOT-223-3
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    5 W
  • Qgd
    4.6 nC
  • QG (typ @10V)
    8.2 nC
  • QG
    8.2 nC
  • RDS (on) (@ Tj = 25°C) max
    1400 mΩ
  • RDS (on) (@10V) max
    1400 mΩ
  • RthJA max
    75 K/W
  • Special Features
    Price-performance
  • VDS max
    500 V
  • VGS(th) range
    2.5 V to 3.5 V
  • VGS(th)
    3 V

OPN
IPN50R1K4CEATMA1
Product Status active
Infineon Package
Package Name SOT-223-3
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOT-223-3
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
ea.
in stock
Infineon is growing the portfolio of CoolMOS™ CE with the SOT-223 package as a cost effective alternative to DPAK that also enables footprint reduction in some designs. The package can be placed on a typical DPAK footprint and comes with only a small compromise in thermal behavior. The SOT-223 from Infineon targets LED lighting and mobile charger applications.

Features

  • CoolMOS™ CE series
  • low gate charge
  • low stored energy in COSS
  • integrated gate resistor
  • Fieldproven CoolMOS™ quality
  • CoolMOS™ since 1998

Benefits

  • better control
  • high efficiency @ hard switching
  • higher power density
  • MOSFET suits hard & resonant topologies
  • Enables high power density
  • Low cost DPak alternative

Applications

Documents

Design resources

Developer community