SOT-223-3

PG-SOT223-3-1

Package details

  • Package Material
    PG
  • Package Family
    PG-SOT223
  • Terminals
    3
  • Variant
    1
  • Exposed Paddle
    No
  • Body Length (mm)
    6.5
  • Body Width (mm)
    3.5
  • Min. Terminal Pitch (mm)
    2.3
  • TAPE & REEL
    Pieces/Box
    Tubes/Box
    Reel diameter (mm)
     
    3000
    1
    330
Infineon small outline transistor (SOT), diode (SOD), as well as semi conductor (SC) and semi conductor transistor (SCT) packages are offered various as families. The lead frame based packages can feature symmetric or non-symmetric pinout configurations with a maximum pin count of up to 6. The dual row gullwing shaped leads allow for high-throughput board mounting using surface mount technology (SMT). The lead construction allows for high integration levels, while providing the reliability of the gullwing shape. Typical products are transistors, diodes, MOSFET and bias controllers, driver ICs, surge protection, switches, and more.

Image Gallery

PG-SOT223-3-1_Footprint Drawing
Image of the package mounting footprint - PG-SOT223-3-1
PG-SOT223-3-1_Footprint Drawing
PG-SOT223-3-1_Package Outline
Documents and drawings