IPL60R285P7
Active and preferred
RoHS Compliant

IPL60R285P7

Optimized superjunction MOSFETs merging high energy efficiency with ease-of-use
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPL60R285P7
IPL60R285P7
ea.


Product details

  • Ciss
    761 pF
  • Coss
    14 pF
  • ID max
    13 A
  • ID (@25°C) max
    13 A
  • IDpuls max
    36 A
  • Mounting
    SMT
  • Operating Temperature range
    -40 °C to 150 °C
  • Package
    Thin-PAK 8x8
  • Pin Count
    5 Pins
  • Polarity
    N
  • Ptot max
    59 W
  • Qgd
    6 nC
  • QG (typ @10V)
    18 nC
  • QG
    18 nC
  • RDS (on) (@10V) max
    285 mΩ
  • RDS (on) (@ Tj = 25°C) max
    285 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    2.1 K/W
  • Rth
    2.1 K/W
  • Special Features
    Price-performance
  • VDS max
    600 V
  • VGS(th) range
    3 V to 4 V
  • VGS(th)
    3.5 V

OPN
IPL60R285P7AUMA1
Product Status active and preferred
Infineon Package
Package Name Thin-PAK 8x8
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name Thin-PAK 8x8
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,DE
ea.
in stock
The 600V CoolMOS™ P7 superjunction (SJ) MOSFET is the successor to the 600V CoolMOS™ P6 series. It continues to balance the need for high efficiency against the ease-of-use in the design process. The best-in-class R onxA and the inherently low gate charge (Q G) of the CoolMOS™ 7th generation platform ensure its high efficiency.

Features

  • CoolMOS™ 7 series
  • low gate charge
  • low stored energy in COSS
  • integrated gate resistor
  • Fieldproven CoolMOS™ quality
  • CoolMOS™ since 1998

Benefits

  • better control
  • high efficiency @ hard switching
  • higher power density
  • MOSFET suits hard & resonant topologies
  • Enables high power density
  • Enables better control
  • Kelvin source
Documents

Design resources

Developer community