IPL60R065C7
Active and preferred
RoHS Compliant

IPL60R065C7

CoolMOS™ C7 superjunction MOSFET offers best-in-class performance in PFC and LLC topologies
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPL60R065C7
IPL60R065C7
ea.


Product details

  • ID (@25°C) max
    29 A
  • ID max
    29 A
  • IDpuls max
    135 A
  • Mounting
    SMT
  • Operating Temperature range
    -40 °C to 150 °C
  • Package
    Thin-PAK 8x8
  • Pin Count
    5 Pins
  • Polarity
    N
  • Ptot max
    180 W
  • QG (typ @10V)
    68 nC
  • QG
    68 nC
  • RDS (on) (@ Tj = 25°C) max
    65 mΩ
  • RDS (on) (@10V) max
    65 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    0.69 K/W
  • Rth
    0.69 K/W
  • Special Features
    Highest performance
  • VDS max
    600 V
  • VGS(th) range
    3 V to 4 V
  • VGS(th)
    3.5 V

OPN
IPL60R065C7AUMA1
Product Status active and preferred
Infineon Package
Package Name Thin-PAK 8x8
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name Thin-PAK 8x8
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,DE
ea.
in stock
Infineon’s 600 V and 650 V CoolMOS™ C7 superjunction (SJ) MOSFET families are designed to achieve record-level efficiency performance, with reduced losses over the whole load range in hard-switching applications.

Features

  • Reduced switching losses
  • Excellent figure of merit Q G*R DS(on)
  • Increased switching frequency
  • Best R (on)*A in the market
  • Rugged body diode

Benefits

  • Enhanced safety margin for SMPS & solar
  • Lowest conduction losses/package
  • Low switching losses
  • Better light load efficiency
  • Increased system power density
  • Outstanding quality and reliability
Documents

Design resources

Developer community