Ciss3600 pF
-
Coss900 pF
-
ID (@25°C) max112 A
-
IDpuls max448 A
-
MountingTHT
-
Operating Temperature range-55 °C to 175 °C
-
PackageI2PAK (TO-262)
-
Pin Count3 Pins
-
PolarityN
-
Ptot max214 W
-
Qgd10 nC
-
QG (typ @10V)49 nC
-
RDS (on) (@10V) max7.6 mΩ
-
RthJA max62 K/W
-
RthJC max0.7 K/W
-
Rth0.7 K/W
-
VDS max150 V
-
VGS(th) range3 V to 4.6 V
-
VGS(th)3.8 V
|
OPN
|
IPI076N15N5AKSA1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | |
| Package Name | I2PAK |
| Packing Size | 500 |
| Packing Type | TUBE |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
DE
|
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | |
| Package Name | I2PAK |
| Packing Size | 500 |
| Packing Type | TUBE |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MY
|
| Country of Diffusion (CoD) |
DE
|
Features
- Firm FOMgd and FOMoss with lower RDS(on)
- Lower output charge
- Ultra-low reverse recovery charge
- Increased commutation ruggedness
- Higher switching frequency possible
Benefits
- Reduced paralleling
- Higher power density designs
- More rugged products
- System cost reduction
- Improved EMI behavior
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.