Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
IPD60R280CFD7
END OF LIFE
discontinued
RoHS Compliant

IPD60R280CFD7

END OF LIFE
Infineon’s answer to resonant high power topologies

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Ciss
    807 pF
  • Coss
    14 pF
  • ID max
    9 A
  • ID (@25°C) max
    9 A
  • IDpuls max
    31 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    DPAK
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    51 W
  • Qgd
    5 nC
  • QG (typ @10V)
    18 nC
  • QG
    18 nC
  • RDS (on) (@10V) max
    280 mΩ
  • RDS (on) max
    280 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    2.43 K/W
  • Rth
    2.43 K/W
  • Special Features
    fast recovery diode
  • VDS max
    600 V
  • VGS(th) range
    3.5 V to 4.5 V
  • VGS(th)
    4 V

OPN
IPD60R280CFD7ATMA1
Product Status discontinued
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE

Product Status discontinued
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
The 600V CoolMOS™ CFD7 is Infineon’s latest high voltage superjunction MOSFET technology with integrated fast body diode, completing the CoolMOS™ 7 series. CoolMOS™ CFD7 comes with reduced gate charge (Qg), improved turn-off behavior and a reverse recovery charge (Qrr) of up to 69% lower compared to the competition, as well as the lowest reverse recovery time (trr) in the market.

Features

  • Ultra-fast body diode
  • Best-in-class reverse recovery charge (Qrr)
  • Improved reverse diode dv/dt and dif/dt ruggedness
  • Lowest FOM RDS(on) x Qg and Eoss
  • Best-in-class RDS(on)/package combinations

Benefits

  • Best-in-class hard commutation ruggedness
  • Highest reliability for resonant topologies
  • Highest efficiency with outstanding ease-of-use/performance trade-off
  • Enabling increased power density solutions
Documents

Design resources

Developer community