Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IPD40DP06NM
END OF LIFE
discontinued
RoHS Compliant

IPD40DP06NM

END OF LIFE
P-channel MOSFETs in normal and logic level, reducing design complexity in medium and low power applications

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPD40DP06NM
IPD40DP06NM


Product details

  • ID (@ TC=25°C) max
    -4.3 A
  • ID (@25°C) max
    -4.3 A
  • IDpuls max
    -17.2 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    DPAK (TO-252)
  • Pin Count
    3 Pins
  • Polarity
    P
  • Ptot max
    19 W
  • QG (typ @10V)
    6.7 nC
  • RDS (on) (@10V) max
    400 mΩ
  • VDS max
    -60 V
  • VGS(th)
    -3 V

OPN
IPD40DP06NMATMA1
Product Status discontinued
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY

Product Status discontinued
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
MY
OptiMOS™ P-channel MOSFETs 60 V in DPAK package, targeted for battery management, load switch and reverse polarity protection applications, reducing design complexity in medium and low power applications. Feature easy interface to MCU, fast switching as well as avalanche ruggedness, suitable for high quality demanding applications. It is available in logic level with a wide RDS(on) range and improves efficiency at low loads.

Features

  • VDS = -60V
  • Wide RDS(on) range
  • Normal & Logic Level availability

Benefits

  • Easy interface to MCU
  • Efficiency boost at low loads, low Qg
  • Fast switching
  • Avalanche ruggedness

Applications

Documents

Design resources

Developer community