ID (@25°C) max30 A
-
IDpuls max120 A
-
Launch year2007
-
Operating Temperature range-55 °C to 175 °C
-
PackageDPAK (PG-TO252-3)
-
Planned to be available until at least2033
-
PolarityN
-
Ptot max136 W
-
QG (typ @10V) max69 nC
-
QG (typ @10V)54 nC
-
QualificationAutomotive
-
RDS (on) (@10V) max13 mΩ
-
RthJC max1.1 K/W
-
TechnologyOptiMOS™
-
VDS max55 V
-
VGS(th) range1.2 V to 2 V
-
VGS(th)1.6 V
| Recommended | ||
|
OPN
|
IPD30N06S2L13ATMA4 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | DPAK | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 09/2014 | |
| Country of Assembly (CoA) |
MX,MY
|
|
| Country of Diffusion (CoD) |
MY
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | DPAK |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 09/2014 |
| Country of Assembly (CoA) |
MX,MY
|
| Country of Diffusion (CoD) |
MY
|
Features
- N-channel-Logic Level-Enhancement mode
- Automotive AEC Q101 qualified
- MSL1 up to 260°C peak reflow
- 175°C operating temperature
- Green package (lead free)
- Ultra low RDS(on)
- 100% Avalanche tested
- PPAP Capable Device
Benefits
- Lowest RDS(on) at 55V in planar tech
- Highest current capability
- Lowest switching and conduction losses
- Highest thermal efficiency
- Robust packages & superior quality
- Optimal total gate charge
- Smaller drivers output stages
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.