Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
IPB117N20NFD
END OF LIFE
discontinued
RoHS Compliant

IPB117N20NFD

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Ciss
    5000 pF
  • Coss
    400 pF
  • ID (@25°C) max
    84 A
  • IDpuls max
    336 A
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK (TO-263)
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    300 W
  • QG (typ @10V)
    65 nC
  • RDS (on) (@10V) max
    11.7 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    0.5 K/W
  • Rth
    0.5 K/W
  • Special Features
    Fast Diode
  • VDS max
    200 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V

OPN
IPB117N20NFDATMA1
Product Status discontinued
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT

Product Status discontinued
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT
OptiMOS™ Fast Diode (FD) 200V, 250V and 300V is optimized for body diode hard commutation. These devices are the perfect choice for hard switching applications such as telecom, industrial power supplies, Class D audio amplifiers, motor control and DC-AC inverter.

Features

  • Improved hard commutation ruggedness
  • Optimized hard switching behavior
  • Industry’s lowest Rds(on), Qg and Qrr
  • RoHS compliant - halogen free

Benefits

  • Highest system reliability
  • System cost reduction
  • Highest efficiency and power density
  • Easy-to-design products

Applications

Documents

Design resources

Developer community