IPB073N15N5
Active and preferred
RoHS Compliant

IPB073N15N5

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPB073N15N5
IPB073N15N5
ea.


Product details

  • Battery voltage
    72-96 V
  • Ciss
    3600 pF
  • Coss
    900 pF
  • ID (@25°C) max
    114 A
  • IDpuls max
    456 A
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK (TO-263)
  • Pin Count
    3 Pins
  • Polarity
    N
  • Ptot max
    214 W
  • Qgd
    10 nC
  • QG (typ @10V)
    49 nC
  • RDS (on) (@10V) max
    7.3 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    0.7 K/W
  • Rth
    0.7 K/W
  • VDS max
    150 V
  • VGS(th) range
    3 V to 4.6 V
  • VGS(th)
    3.8 V

OPN
IPB073N15N5ATMA1
Product Status active and preferred
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name D2PAK
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
ea.
in stock
OptiMOS™ 5 150 V power MOSFETs are particularly suitable for low voltage drives such as forklift and e-scooter, as well as telecom and solar applications, offering a breakthrough reduction in R DS(on) (up to 25% compared to the next best alternative in SuperSO8) and Q rr without compromising FOM gd and FOM OSS, effectively reducing design effort whilst optimizing system efficiency.

Features

  • Firm FOMgd and FOMoss with lower RDS(on)
  • Lower output charge
  • Ultra-low reverse recovery charge
  • Increased commutation ruggedness
  • Higher switching frequency possible

Benefits

  • Reduced paralleling
  • Higher power density designs
  • More rugged products
  • System cost reduction
  • Improved EMI behavior
Documents

Design resources

Developer community