IPB014N04NF2S
Active and preferred
RoHS Compliant

IPB014N04NF2S

StrongIRFET™ 2 single N-channel Power MOSFET 40 V in D²PAK package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPB014N04NF2S
IPB014N04NF2S
ea.


Product details

  • ID (@25°C) max
    191 A
  • ID max
    191 A
  • IDpuls max
    764 A
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK (TO-263)
  • Polarity
    N
  • Ptot max
    188 W
  • QG (typ @10V)
    106 nC
  • QG
    106 nC
  • RDS (on) max
    1.45 mΩ
  • RDS (on) (@10V) max
    1.45 mΩ
  • VDS max
    40 V
  • VGS(th) range
    2.1 V to 3.4 V
  • VGS(th)
    2.8 V

OPN
IPB014N04NF2SATMA1
Product Status active and preferred
Infineon Package
Package Name D2PAK
Packing Size 800
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name D2PAK
Packing Size 800
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
ea.
in stock
Infineon's StrongIRFET™ 2 power MOSFET 40 V features low RDS(on) of 1.45 mOhm, addressing a broad range of applications from low- to high-switching frequency.

Features

  • Broad availability distribution partners
  • Excellent price/performance ratio
  • Ideal for high & low switching frequency
  • Standard through-hole package footprint
  • High current rating
  • Capable of wave-soldering

Benefits

  • Multi-vendor compatibility
  • Right-fit products
  • Supports a wide variety of applications
  • Standard pinout for drop-in replacement
  • Increased current carrying capability
  • Ease of manufacturing

Applications

Documents

Design resources

Developer community