IGOT65R025B3
coming soon
coming soon
RoHS Compliant

IGOT65R025B3

CoolGaN™ Bidirectional Switch 650 V G5 in DSO, 25 mΩ

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IGOT65R025B3
IGOT65R025B3


Product details

  • Family
    CoolGaN™ BDS 650 V G5
  • ISS puls (@25°C) max
    183.1 A
  • Package
    DSO TSC
  • Planned to be available until at least
    2035

OPN
IGOT65R025B3AUMA1
Product Status coming soon
Infineon Package
Package Name N/A
Packing Size 800
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
ID
Country of Diffusion (CoD)
AT,MY

Product Status coming soon
Infineon Package
Package Name -
Packing Size 800
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
ID
Country of Diffusion (CoD)
AT,MY
The IGOT65R025B3 is a 650 V normally-off bidirectional power transistor housed in a top-side cooled DSO package. It provides efficient bidirectional voltage blocking, making it a versatile option for a wide range of applications and enabling cost-attractive topologies and high power density designs.

Features

  • 650 V bidirectional e-mode transistor
  • Common-drain configuration
  • Bidirectional blocking capability
  • Low gate charge, low output charge
  • Integrated substrate voltage control
  • Qualfied according to JEDEC
  • Stable RSS(on) across temp. and freq.
  • Replacement of back-to-back switches

Benefits

  • Compact design
  • Cost effective
  • Low conduction loss
  • Simplified design
  • Short time-to-market
Documents

Design resources

Developer community