ICE5QR4780BG
Active and preferred
RoHS Compliant
Lead-free

ICE5QR4780BG

5th generation quasi-resonant CoolSET™ with integrated 800V CoolMOS™ SJ MOSFET in SMD package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ICE5QR4780BG
ICE5QR4780BG
ea.


Product details

  • ESD Protection max
    2 kV
  • Frequency
    Variable
  • Green Product
    Yes
  • ICC
    0.9 mA
  • Mounting
    SMD
  • Operating Temperature range
    -40 °C to 129 °C
  • Package
    PG-DSO-12
  • Pout max
    15 W
  • RDS (on) max
    4.85 Ω
  • Sub Application
    Offline SMPS
  • Target Application
    SMPS, Industrial, Power Supplies
  • Technology
    Gen5
  • tf
    30 ns
  • Topology
    Flyback
  • tr
    30 ns
  • Type
    PWM controller with integrated MOSFET
  • VCC range
    10.5 V to 24 V
  • VDS max
    800 V

OPN
ICE5QR4780BGXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,TH
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,TH
Country of Diffusion (CoD)
DE
ea.
in stock
Infineon’s 5th generation of quasi-resonant CoolSET™ devices offers high performance and a comprehensive suite of protection. It integrates a flyback controller with a valley-switching scheme and an 800V CoolMOS™ P7 superjunction MOSFET in single DSO-12 package.

Features

  • Novel quasi-resonant switching scheme
  • Rapid and adjustable start-up with configuration
  • 2-level selectable active burst-mode level
  • Built-in digital soft-start
  • Cycle-by-cycle peak current limitation
  • Digital frequency reduction with decreasing load for higher efficiency
  • Adjustable line input over-voltage and brown IN/OUT protection
  • VCC pin short to ground protection
  • OLP, output short, output over-voltage, OTP with hysteresis and VCC over/under voltage protection
  • Auto-restart for all protection features

Benefits

  • High efficiency thanks to the CoolMOS™ P7 SJ MOSFET family and the quasi-resonant switching scheme
  • Auto-restart recovery scheme to minimize interruption to system operation
  • Extensive protection coverage to increase system robustness
  • Rapid start-up performance with cascode configuration
Documents

Design resources

Developer community