ICE5AR4770BZS
Active and preferred
RoHS Compliant
Lead-free

ICE5AR4770BZS

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ICE5AR4770BZS
ICE5AR4770BZS
ea.


Product details

  • ESD Protection max
    2 kV
  • Green Product
    Yes
  • ICC
    0.9 mA
  • Mounting
    THD
  • Operating Temperature range
    -40 °C to 129 °C
  • Package
    PG-DIP-7
  • Pout max
    15 W
  • RDS (on) max
    5.18 Ω
  • Sub Application
    Offline SMPS
  • Switching Frequency
    100 kHz
  • Target Application
    Power Supplies, Consumer, SMPS
  • Technology
    Gen5
  • Topology
    Flyback, Non-isolated flyback
  • Type
    PWM controller with integrated MOSFET
  • VCC range
    10.5 V to 24 V
  • VDS max
    700 V

OPN
ICE5AR4770BZSXKLA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
ea.
in stock
Infineon's latest 5th generation fixed frequency CoolSET™ offers high performance and integration of latest generation of 700V CoolMOS™ superjunction MOSFETs in DIP-7 package (Product qualified according to JEDEC standard).

Features

  • 100kHz maximum switching frequency with 700V integrated MOSFET
  • Power delivery of up to 15W with universal wide input range (85~300VAC) DCM design
  • Brown in protection, fast and robust start-up operation with cascode configuration
  • 3 level selectable entry/exit active burst mode profile (optional)
  • Built-in digital soft-start
  • Cycle by cycle peak current limitation
  • Support both DCM and CCM operation with slope compensation
  • Integrated error amplifier to support direct feedback typical with non-isolated flyback topology
  • Digital frequency reduction with decreasing load for higher efficiency
  • VCC pin short to ground protection
  • OLP, output short, OTP with hysteresis and VCC over/under voltage protection
  • Auto-restart for all protection features

Benefits

  • Reduce BOM count and cost with integrated error amplifier
  • Increase mid and light load efficiency with digital frequency reduction
  • High power delivery with slope compensation for CCM operation
Documents

Design resources

Developer community