HFA40HF60SCS
Active and preferred

HFA40HF60SCS

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

HFA40HF60SCS
HFA40HF60SCS


Product details

  • Configuration
    Single Device
  • IF(AV) (@100°C) max
    22 A
  • IRM max
    10 µA
  • IRR max
    7.8 A
  • Package
    SMD-1
  • RthJC max
    1.5 K/W
  • trr max
    90 ns
  • VFM max
    1.75 V
  • VR max
    600 V

OPN
Product Status active and preferred
Infineon Package
Package Name SMD-1 standard
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name SMD-1 standard
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
The HFA40HF60CSCX is a 600V 30A HiRel common cathode diode in a SMD-1 package. It's optimized for high frequency power conditioning systems, reducing losses and EMI/RFI, while eliminating the need for a snubber due to its soft recovery. Ideal for power converters, motor drives, and other applications where switching losses are significant.

Applications

Documents

Design resources

Developer community