Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
FM31256-GTR
END OF LIFE
discontinued
RoHS Compliant
Lead-free

FM31256-GTR

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Battery Switch Over
    Y
  • Density
    256 kBit
  • Frequency
    1 MHz
  • Interfaces
    I2C
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) range
    2.7 V to 5.5 V
  • Operating Voltage range
    2.7 V to 5.5 V
  • Organization (X x Y)
    32Kb x 8
  • Peak Reflow Temp
    260 °C
  • Power Fail
    Y
  • Power Monitor
    Y
  • Qualification
    Industrial
  • Real Time Clock
    Y
  • RTC Alarm
    N
  • Serial Number
    Y
  • Watchdog
    Y

OPN
FM31256-GTR
Product Status discontinued
Infineon Package
Package Name SOIC-14 (51-85067)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US

Product Status discontinued
Infineon Package
Package Name SOIC-14 (51-85067)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
The FM31256-GTR is a 256-Kbit processor companion integrating nonvolatile F-RAM, a real-time clock/calendar, and supervisory functions in a 14-pin SOIC. It features 32K × 8 memory, 100 trillion read/write cycles, and 151-year data retention. Key functions include a programmable watchdog timer, low-VDD reset, dual event counters, and a 64-bit lockable serial number.

Features

  • F-RAM with 100 trillion read/write cycles
  • 151-year data retention
  • NoDelay™ instant writes
  • Real-time clock/calendar with leap year
  • Programmable watchdog timer (100 ms–3 s)
  • Early power-fail comparator
  • Dual battery-backed event counters
  • 64-bit programmable, lockable serial number
  • I2C interface up to 1 MHz
  • Software memory write protection
  • Programmable low-VDD reset (2.6–4.4 V)
  • Low power: 1.5 mA active, 150 μA standby

Benefits

  • Virtually unlimited write endurance
  • Reliable long-term data storage
  • Instant writes eliminate wait times
  • Accurate timekeeping, leap year support
  • Prevents processor lockups
  • Early warning for power loss
  • Tracks system events for security
  • Secure device identification
  • Fast, standard I2C communication
  • Protects critical data from overwrite
  • Ensures safe system reset
  • Minimizes power consumption

Applications

Documents

Design resources

Developer community