Density16 kBit
-
Frequency20 MHz
-
InterfacesSPI
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) range4.5 V to 5.5 V
-
Operating Voltage range4.5 V to 5.5 V
-
Organization (X x Y)2Kb x 8
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationIndustrial
-
Speed0 ns
| Recommended | ||
|
OPN
|
FM25C160B-GTR | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SOIC-8 (51-85066) | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SOIC-8 (51-85066) |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
US
|
Features
- 16-Kbit F-RAM organized as 2 K × 8
- 10 trillion (10¹³) read/write endurance
- 121-year data retention at 85°C
- NoDelay™ real-time writes
- Up to 15 MHz SPI interface
- Multi-tiered hardware/software write
- 300 μA active current at 1 MHz
- 10 μA standby current at 85°C
- VDD operation: 4.5 V to 5.5 V
- Operating temp: –40°C to +125°C
- Block write protection for 1/4, 1/2, or full
- Direct replacement for serial flash/EEPROM
Benefits
- Ultra-high endurance for frequent writes
- Reliable data retention for 121 years
- Instant writes eliminate wait times
- 15 MHz SPI enables fast data transfer
- Robust protection prevents data corruption
- Low active/standby current saves power
- Wide voltage range simplifies design
- Operates in harsh temperature conditions
- Flexible block protection enhances security
- Drop-in replacement reduces redesign effort
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.