Density256 kBit
-
Frequency1 MHz
-
InterfacesI2C
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) range2.7 V to 5.5 V
-
Operating Voltage range2.7 V to 5.5 V
-
Organization (X x Y)32Kb x 8
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationIndustrial
-
Speed0 ns
| Recommended | ||
|
OPN
|
FM24W256-G | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SOIC-8 (51-85066) | |
| Packing Size | 970 | |
| Packing Type | TUBE | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SOIC-8 (51-85066) |
| Packing Size | 970 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
US
|
Features
- 256-Kbit F-RAM organized as 32K × 8
- 100 trillion (10¹⁴) read/write cycles
- 151-year data retention at 65°C
- NoDelay™ instant write operation
- I2C interface up to 1 MHz
- Low active current: 100 μA at 100 kHz
- 15 μA typical standby current
- VDD operation: 2.7 V to 5.5 V
- Industrial temp range: –40°C to +85°C
- Direct hardware replacement for I2C EEPROM
- Supports 100 kHz, 400 kHz, 1 MHz I2C
- Advanced high-reliability ferroelectric
Benefits
- Enables frequent, fast data logging
- Eliminates write delays for real-time systems
- Reliable data storage for over a century
- Reduces system power consumption
- Simplifies design with wide voltage range
- Operates in harsh industrial environments
- Drop-in replacement for legacy EEPROM
- Supports legacy and high-speed I2C
- No wear-out concerns in write-intensive use
- Low standby current extends battery life
- No data polling needed after writes
- High reliability for mission-critical data
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.