FF450R12KE7
Active and preferred
RoHS Compliant
Lead-free

FF450R12KE7

1200 V, 450 A dual IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FF450R12KE7
FF450R12KE7
ea.


Product details

  • Configuration
    half-bridge
  • Dimensions (width)
    61.4 mm
  • Dimensions (length)
    106.4 mm
  • Housing
    62 mm
  • IC(nom) / IF(nom)
    450 A
  • IC max
    450 A
  • Qualification
    Industrial
  • Technology
    IGBT7 - E7
  • VCE(sat) (Tvj=25°C typ)
    1.5 V
  • VF (Tvj=25°C typ)
    1.8 V
  • Voltage Class max
    1200 V

OPN
FF450R12KE7HPSA1
Product Status active and preferred
Infineon Package AG-62MMHB
Package Name N/A
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
DE,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-62MMHB
Package Name -
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
DE,MY
ea.
in stock
62 mm 1200 V, 450 A dual low sat & fast trench IGBT module with TRENCHSTOP™ IGBT7 and emitter controlled diode.

Features

  • Highest power density
  • Best-in-class VCEsat
  • Tvj op = 175°C overload
  • High creepage & clearance distances
  • Isolated base plate
  • Standard housing
  • RoHS compliant
  • 4 kV AC 1 min insulation
  • Package with CTI > 400
  • UL/CSA certif. with UL1557 E83336

Diagrams

Dual_62mm_IGBT7
Dual_62mm_IGBT7
Dual_62mm_IGBT7
Documents

Design resources

Developer community