F3L200R07W2S5F_B11
Active and preferred
RoHS Compliant

F3L200R07W2S5F_B11

650 V, 200 A 3-level IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

F3L200R07W2S5F_B11
F3L200R07W2S5F_B11
ea.


Product details

  • Configuration
    3-level
  • Dimensions (length)
    56.7 mm
  • Dimensions (width)
    48 mm
  • Features
    Phase leg, PressFIT, SiC Schottky diode
  • Housing
    EasyPACK™ 2B
  • IC(nom) / IF(nom)
    200 A
  • IC max
    200 A
  • Qualification
    Industrial
  • Technology
    IGBT5 - S5, CoolSiC™ Schottky Diode
  • VCE(sat) (Tvj=25°C typ)
    1.2 V
  • VCES / VRRM
    650 V
  • VF (Tvj=25°C typ)
    1.49 V
  • Voltage Class max
    650 V

OPN
F3L200R07W2S5FB11BOMA1
Product Status active and preferred
Infineon Package AG-EASY2B
Package Name N/A
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN,DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-EASY2B
Package Name -
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,DE
Country of Diffusion (CoD)
DE
ea.
in stock
EasyPACK™ 650 V, 200 A 3-level IGBT module with TRENCHSTOP™ 5 , CoolSiC™ Schottky Diode , NTC and PressFIT contact technology .

Features

  • Voltage capability up to 650 V
  • Low switching losses
  • Compact design
  • PressFIT contact technology
  • Rugged mounting due to
  • Integrated mounting clamps
Documents

Design resources

Developer community