DZ540N22K
Active
RoHS Compliant
Lead-free

DZ540N22K

50 mm Single Rectifier Diode Module with 2200 V in pressure contact technology
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Configuration
    Single Rectifier Diode
  • Housing
    50 mm
  • IFAVM/TC / ITAVM/TC [A/°C] (@180° el sin)
    540/100
  • IFSM / ITSM [A] (@10ms, Tvj max)
    14000
  • Product Line
    Power Block
  • rT [mΩ] (@Tvj max)
    0.31
  • RthJC [K/W] (@180° el sin)
    0.078
  • Tvj [°C]
    150
  • VDRM / VRRM [V]
    2200
  • VT0 [V] (@Tvj max)
    0.78
  • ∫I2dt [A²s · 103] (@10ms, Tvj max)
    980

OPN
DZ540N22KXPSA1 DZ540N22KHPSA1
Product Status active discontinued
Infineon Package BG-PB501EC-1
Package Name N/A N/A
Packing Size 3 3
Packing Type TRAY TRAY
Moisture Level NA NA
Moisture Packing NON DRY NON DRY
Lead-free Yes Yes
Halogen Free Yes No
RoHS Compliant Yes Yes
Country of Assembly (CoA)
HU
HU
Country of Diffusion (CoD)
DE
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package BG-PB501EC-1
Package Name -
Packing Size 3
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
DE

Product Status discontinued
Infineon Package
Package Name -
Packing Size 3
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
DE
Single Rectifier Diode 50 mm Power Block 2200 V, 540 A module for phase control in pressure contact technology using an isolated copper base plate.

Features

  • Pressure contact technology
  • Industrial standard package
  • Electrically insulated baseplate
  • Short on fail
  • Highest robustness
  • High reliability

Applications

Documents

Design resources

Developer community