ConfigurationDiodes
-
Dimensions (width)140 mm
-
Dimensions (length)130 mm
-
Features10.4 kV isolation
-
HousingIHV
-
IC(nom) / IF(nom)800 A
-
IC max800 A
-
QualificationIndustrial, Traction
-
Rated Current800 A
-
TechnologyDiode
-
VCES / VRRM4500 V
-
VF (Tvj=25°C typ)2.5 V
-
Voltage Class max4500 V
| Recommended | ||
|
OPN
|
DD800S45KL3B5NPSA1 | |
| Product Status | active | |
| Infineon Package | A-IHV130 | |
| Package Name | N/A | |
| Packing Size | 2 | |
| Packing Type | TRAY | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
HU
|
|
| Country of Diffusion (CoD) |
MY
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | A-IHV130 |
| Package Name | - |
| Packing Size | 2 |
| Packing Type | TRAY |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
HU
|
| Country of Diffusion (CoD) |
MY
|
Features
- High DC stability
- High surge current capability
- Extended storage temperature
- * down to T(stg) = -55°C
- Package with CTI > 600
- Package insulation 10.4 kV AC 1min
- High creepage & clearance distances
- AlSiC base plate with AlN substrate
- for increased Thermal cycling
- Fire & smoke EN45545 R22, R23 : HL3
- Dual Diode
Benefits
- Standardized housing: 130x140x48 mm
- decades of field experience
- Long service life
- Tough against overloads & faults
- Low FIT Rate
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.