CYW20822-P4EPI040
Active and preferred
RoHS Compliant
Lead-free

CYW20822-P4EPI040

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYW20822-P4EPI040
CYW20822-P4EPI040


Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    3, 10-bit ADC@2M Samples/s
  • Base Silicon
    CYW20822
  • Bluetooth LE Data rate
    2 MByte/s
  • Bluetooth LE RX SENSITIVITY
    -101 dBm@125 kbps
  • Bluetooth LE TX POWER
    4
  • Bluetooth LE
    5.0
  • CapSense
    N/A
  • CPU Core
    16 MHz 32-bit ARM® Cortex® M0
  • Extended Range
    Yes
  • Family
    CYW20822
  • Flash
    1 MByte
  • GPIOs
    12
  • I2C
    2
  • Launch Date
    31-03-2024
  • Longevity - 15 years
    Yes
  • Longevity - Extended
    No
  • Main CPU Core
    16 MHz 32-bit ARM® Cortex® M0
  • Operating Temperature range
    -40 °C to 85 °C
  • Operational Amplifier
    N/A
  • Pads
    27
  • PDM
    Yes
  • Planned to be available until at least
    31-03-2039
  • PWM
    8
  • ROM
    256KB
  • Secondary CPU Core
    N/A
  • Serial Communication Blocks
    0
  • Size (X mm x Y mm x Z mm)
    20.2 mm x 10.5 mm x 2.3 mm
  • SPI
    2
  • SRAM
    128 KByte
  • Type of Antenna
    External Pad Antenna
  • UART
    2
  • VBAT
    3.3 V

OPN
CYW20822P4EPI040XUMA1
Product Status active and preferred
Infineon Package
Package Name MODULE-42 (002-28053)
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2039
Launch Date 10/2023
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name MODULE-42 (002-28053)
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2039
Launch Date 10/2023
The CYW20822–P4EPI040 module offers seamless integration, enhanced performance with Bluetooth® Low-Energy Long-Range (LE-LR) support, and exceptional reliability for a wide range of applications. With the right combination of low power and high performance, the module is designed to support the entire spectrum of Bluetooth® LE-LR use cases including Industrial IoT applications, Smart home, Asset tracking, Beacons and Sensors, and Healthcare devices.

Features

  • -101 dBm LE sensitivity @ 125 Kbps
  • Active RX @ 1 Mbps & -95 dBm: 1.3 mA
  • Active TX @ 1 Mbps & 0 dBm: 3 mA
  • LE Coded PHY(LE/LR): 500 Kbps, 125 Kbps
  • 2 uA Deep Sleep Mode, 32KB RAM retention
  • 0.8 uA Hibernate Mode with no retention
  • Bluetooth SIG qualified
  • Pre-programmed with EZ-Serial Firmware

Benefits

  • Support fast time-to-market
  • Support a wide spectrum of applications
  • Low power
  • Low cost

Applications

Diagrams

CYW20822-P4EPI040 Block Diagram
CYW20822-P4EPI040 Block Diagram
CYW20822-P4EPI040 Block Diagram
Documents

Design resources

Developer community