CYUSB2304-68LTXI
Active and preferred
RoHS Compliant
Lead-free

CYUSB2304-68LTXI

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYUSB2304-68LTXI
CYUSB2304-68LTXI
ea.


Product details

  • # of DS ports
    4
  • # of US ports
    1
  • Applications
    Docks, Docking Solutions, Standalore Hubs
  • Family
    EZ-USB™ HX3
  • Features
    Shared Link™, Ghost charge™
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    3 V to 3.6 V
  • Package Type
    68-pin QFN
  • Peak Reflow Temp
    260 °C
  • Product Category
    Hub Controllers
  • Product Description
    USB 2.0 Hub Controller
  • Temperature grade
    Industrial
  • USB Speed
    480 MBit/s
  • USB Standard
    USB 2.0 HS

OPN
CYUSB2304-68LTXI
Product Status active and preferred
Infineon Package
Package Name QFN-68 (001-78925)
Packing Size 2600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH,TW
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name QFN-68 (001-78925)
Packing Size 2600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH,TW
Country of Diffusion (CoD)
TW
ea.
in stock
Documents

Design resources

Developer community