CYT2CL8BXAQ0AZSGST
on request
RoHS Compliant
Lead-free

CYT2CL8BXAQ0AZSGST

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYT2CL8BXAQ0AZSGST
CYT2CL8BXAQ0AZSGST


Product details

  • 16bit TCPWM (Motor control)
    0
  • 16bit TCPWM
    46
  • 32bit TCPWM
    16
  • ADC Channel
    48
  • ASIL/SIL support
    ASIL-B
  • CAN-FD
    4
  • Classification
    ISO 26262-compliant
  • CXPI
    2
  • Cybersecurity Classification
    ISO 21434-compliant
  • Debug Interface
    SWD/JTAG/Trace
  • DMA Channels
    76/84/4
  • eMMC
    0
  • eSHE/HSM
    HSM
  • Ethernet Ports
    0
  • Ethernet speed
    NA
  • External Interrupt channel
    108
  • Flash Security
    Yes
  • Flash
    4160 KByte
  • Floating Point Unit
    Double precision
  • GPIO
    108
  • Graphics
    NA
  • I2S
    2
  • JPEG Decoder
    0
  • LCD Direct Drive
    32 seg x 4 com
  • LIN
    2
  • LVDS TX PHY
    NA
  • Main Core frequency
    160 MHz
  • Main Core type/Crypto Core type
    ARM_CM4F/CM0+
  • MIPI D-PHY
    0
  • MPU
    Yes
  • Operating temperature range TA
    -40°C to 105°C
  • PPU
    Yes
  • RC-OSC
    Yes
  • RTC channel
    1
  • SCB Blocks
    12
  • Smart IOs
    8
  • SMIF (SPI/HyperBus)
    1
  • Software Bundle
    Yes
  • SRAM
    512 KByte
  • Supply Voltage
    2.7 to 5.5
  • Temperature sensor
    Y
  • Video-In
    NA
  • Video-out
    NA
  • VRAM Protection
    NA
  • VRAM
    NA
  • Watchdog
    Yes
  • Work Flash
    128 KByte

OPN
CYT2CL8BXAQ0AZSGSTHUYA1
Product Status on request
Infineon Package
Package Name LQFP-176 (002-15150)
Packing Size 300
Packing Type TAPE & REEL
Moisture Level N/A
Moisture Packing DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes

Product Status on request
Infineon Package
Package Name LQFP-176 (002-15150)
Packing Size 300
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community