CYT2CL7BAAQ0AZSGS
Active and preferred
RoHS Compliant
Lead-free

CYT2CL7BAAQ0AZSGS

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYT2CL7BAAQ0AZSGS
CYT2CL7BAAQ0AZSGS
ea.


Product details

  • 16bit TCPWM (Motor control)
    0
  • 16bit TCPWM
    46
  • 32bit TCPWM
    16
  • ADC Channel
    48
  • ASIL/SIL support
    ASIL-B
  • CAN-FD
    4
  • Classification
    ISO 26262-compliant
  • CXPI
    2
  • Cybersecurity Classification
    ISO 21434-compliant
  • Debug Interface
    SWD/JTAG/Trace
  • DMA Channels
    76/84/4
  • eMMC IO speed
    NA
  • eMMC
    0
  • eSHE/HSM
    HSM
  • Ethernet Ports
    0
  • Ethernet speed
    NA
  • External Interrupt channel
    108
  • Family
    TRAVEO™ T2G CYT2CL Series
  • Flash Security
    Yes
  • Flash
    4160 KByte
  • Floating Point Unit
    Double precision
  • GPIO
    108
  • Graphics
    NA
  • I2S
    2
  • JPEG Decoder
    0
  • LCD Direct Drive
    32 seg x 4 com
  • LIN
    2
  • LPDDR4/DDR3 PHY
    NA
  • LVDS TX PHY
    NA
  • Main Core frequency
    160 MHz
  • Main Core type/Crypto Core type
    ARM_CM4F/CM0+
  • MIPI D-PHY
    0
  • MPU
    Yes
  • Operating temperature range TA
    -40°C to 105°C
  • PPU
    Yes
  • RC-OSC
    Yes
  • RTC channel
    1
  • SCB Blocks
    12
  • Smart IOs
    8
  • SMIF (SPI/HyperBus)
    1
  • SMIF speed
    100MHz
  • Software Bundle
    No
  • SRAM
    512 KByte
  • Supply Voltage
    2.7 to 5.5
  • Temperature sensor
    Y
  • Video-In
    NA
  • Video-out
    NA
  • VRAM Protection
    NA
  • VRAM
    NA
  • Watchdog
    Yes
  • Work Flash
    128 KByte

OPN
CYT2CL7BAAQ0AZSGS
Product Status active and preferred
Infineon Package
Package Name LQFP-144 (002-13015)
Packing Size 600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2045
Launch Date 07/2022
Country of Assembly (CoA)
JP
Country of Diffusion (CoD)
SG
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name LQFP-144 (002-13015)
Packing Size 600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2045
Launch Date 07/2022
Country of Assembly (CoA)
JP
Country of Diffusion (CoD)
SG
ea.
in stock
CYT2CL7BAAQ0AZSGS belongs to the TRAVEO™ T2G CYT2CL of microcontrollers. It is based on the single processor Arm Cortex-M4 and an Arm® Cortex®-M0+ CPU for peripheral and security processing. It is equipped with a frequency of 160 MHz and a 4160 KB flash memory. Moreover, it includes a Dual-bank Flash to support true FOTA and a PG-LQFP-144 package. It is dedicated to automotive body applications such as body control modules, HVAC, and lighting.

Features

  • 100-MHz Arm® Cortex®-M4F Single
  • 4160KB code flash, 128KB work flash
  • 512 KB SRAM
  • 2,7 to 5.5 Supply Voltage
  • HSM (Hardware Security Module)
  • 108x programmable GPIO
  • 12x SCB / 2x LIN / 4x CAN FD Ch
  • 164x DMA Channels
  • -40°C - +125 °C Temperature Range
  • 144-LQFP Package

Benefits

  • Single chip graphic solution for cluster
  • Enabling ASIL-B designs
  • A/B swap SW update over the air support
  • Best-in-class power consumption
  • Cluster MCU Portfolio for a wide range
  • High level of graphics software re-use
Documents

Design resources

Developer community