CYRS1642KV18-250GCMB
Active and preferred

CYRS1642KV18-250GCMB

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYRS1642KV18-250GCMB
CYRS1642KV18-250GCMB


Product details

  • Architecture
    QDR-II+, ODT
  • Bank Switching
    N
  • Burst Length (Words)
    2
  • Data Width
    x 36
  • Density
    144 MBit
  • Device weight
    6152.8 mg
  • ECC
    N
  • Family
    QDR-II+
  • Frequency
    250 MHz
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Pb
  • On-Die Termination
    Y
  • Operating Temperature range
    -55 °C to 125 °C
  • Operating Voltage range
    1.7 V to 1.9 V
  • Organization (X x Y)
    4Mb x 36
  • Peak Reflow Temp
    220 °C
  • Planned to be available until at least
    2033
  • Qualification
    Military
  • Read Latency (Cycles)
    2

OPN
CYRS1642KV18-250GCMB
Product Status active and preferred
Infineon Package
Package Name CCGA-165 (001-58969)
Packing Size 1
Packing Type CONTAINER
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
US
Country of Diffusion (CoD)
TW

Product Status
Active
Infineon Package
Package Name CCGA-165 (001-58969)
Packing Size 1
Packing Type CONTAINER
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
US
Country of Diffusion (CoD)
TW

Features

  • 144Mb density,8M x18 two-word burst mode
  • 250MHz > freq. / 36 Gbps throughput
  • Two independent unidirectional data port
  • Double Data Rate (DDR) port
  • Output impedance matching input
  • Memory core bit-interleaving
  • 1.7 V to 1.9 V operating voltage range
  • –55°C to +125°C military temp. grade
  • 165-ball ceramic CGA (CCGA)
  • Flight devices, order 5962R1821403VXF

Applications

Documents

Design resources

Developer community