Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
CYPD6227-96BZXIT
END OF LIFE
discontinued
RoHS Compliant
Lead-free

CYPD6227-96BZXIT

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • # of ports
    Dual
  • Applications
    Desktops, Notebooks
  • Family
    EZ-PD™ CCG6DF
  • Flash
    64 KByte
  • GPIOs
    23
  • Operating Temperature range
    -40 °C to 55 °C
  • Operating Voltage range
    2.7 V to 21.5 V
  • Package Type
    96-Ball BGA
  • Peak Reflow Temp
    260 °C
  • Processor Type
    ARM® Cortex®-M0
  • Product Category
    PD controllers
  • Product Description
    Dual port Type-C controller
  • Protection features (OVP, OCP, SCP and ESD)
    Y
  • Software Tools
    PSoC™ Creator
  • SRAM
    16 KByte
  • Temperature grade
    Industrial
  • USB Standard
    USB-PD 3.0
  • VBUS Short Protection
    Y
  • VCONN FET
    Y

OPN
CYPD6227-96BZXIT
Product Status discontinued
Infineon Package
Package Name VFBGA-96 (002-10631)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US

Product Status discontinued
Infineon Package
Package Name VFBGA-96 (002-10631)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Documents

Design resources

Developer community