CYPD3174-16SXQ
Active and preferred
RoHS Compliant
Lead-free

CYPD3174-16SXQ

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYPD3174-16SXQ
CYPD3174-16SXQ
ea.


Product details

  • Applications
    Notebook / PC Power Adapter
  • Family
    EZ-PD™ CCG3PA
  • Flash
    64 KByte
  • GPIOs
    6
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    3 V to 24.5 V
  • Package Type
    16-pin SOIC
  • Peak Reflow Temp
    260 °C
  • Product Category
    AC-DC DC-DC PD solutions
  • Product Description
    USB Type-C Port Controller
  • Protection features (OVP, OCP, SCP and ESD)
    Y
  • Software Tools
    EZ-PD™ SDK
  • SRAM
    8 KByte
  • Temperature grade
    Extended Industrial
  • USB Standard
    USB-PD 3.1
  • VBUS Short Protection
    Y
  • VCONN FET
    N

OPN
CYPD3174-16SXQ
Product Status active and preferred
Infineon Package
Package Name SOIC-16 (51-85068)
Packing Size 1440
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SOIC-16 (51-85068)
Packing Size 1440
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
US
ea.
in stock
Documents

Design resources

Developer community