CYPD3171-24LQXQT
Active and preferred
RoHS Compliant
Lead-free

CYPD3171-24LQXQT

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYPD3171-24LQXQT
CYPD3171-24LQXQT
ea.


Product details

  • Applications
    Power Bank
  • Family
    EZ-PD™ CCG3PA
  • Flash
    64 KByte
  • GPIOs
    12
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    3 V to 24.5 V
  • Package Type
    24-pin QFN
  • Peak Reflow Temp
    260 °C
  • Product Category
    AC-DC DC-DC PD solutions
  • Product Description
    USB Type-C Port Controller
  • Protection features (OVP, OCP, SCP and ESD)
    Y
  • Software Tools
    EZ-PD™ SDK
  • SRAM
    8 KByte
  • Temperature grade
    Extended Industrial
  • USB Standard
    USB-PD 3.1
  • VBUS Short Protection
    Y
  • VCONN FET
    N

OPN
CYPD3171-24LQXQT
Product Status active and preferred
Infineon Package
Package Name QFN-24 (002-16934)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH,TH,TW
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name QFN-24 (002-16934)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH,TH,TW
Country of Diffusion (CoD)
US
ea.
in stock
Documents

Design resources

Developer community