QFN-24 (002-16934)

PG-VQFN-24-802

Package details

  • Package Material
    PG
  • Package Family
    PG-VQFN
  • Terminals
    24
  • Variant
    802
  • Exposed Paddle
    Yes
  • Body Length (mm)
    4.001
  • Body Width (mm)
    4.001
  • Min. Terminal Pitch (mm)
    0.5
  • TRAY
    Pieces/Box
    Tubes/Box
     
    2450
    5
Infineon quad flat nonleaded (QFN) packages are offered as various families. Alternative and legacy designations may be micro-leadframe package quad (MLPQ). The leadless, bottom-terminated connection design allows for high-throughput board mounting using surface mount technology (SMT). Typical products are gate driver ICs, oscillators, gate drivers, voltage regulators, microcontrollers, audio amplifier ICs, motor driver ICs, wireless charging ICs, and more.

Image Gallery

PG-VQFN-24-802_Footprint Drawing
Image of the package mounting footprint - PG-VQFN-24-802
PG-VQFN-24-802_Footprint Drawing
PG-VQFN-24-802_Package Outline
PG-VQFN-24-802_Bakeable Tray
PG-VQFN-24-802_Tape and Reel
Documents and drawings